??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23410.0230 Eccentric Clamping Module
HELP_VARIABLE
Company
Halder
Description
EH 23410. - Eccentric Clamping Modules, with shaft location
Bill of material
23410.0230 Eccentric Clamping Module
BESTNR
Ref. No.
23410.0230
D1
35 mm
D2
H9
12 mm
B1
-0.05 / -0.15
17 mm
B2
15 mm
D3
Thread
M10
D4
Handle bar EH 24530. Ø
12 mm
L
36 mm
R1
17.5 mm
R2
19.42 mm
R3
21.34 mm
R4
22.31 mm
S
4.8 mm
T
15 mm
G
Weight
150 g
Embedded user actions